Primary States (Unoccupied Sequencing [Common] v100) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18
  • Unocc Cooling: The unit operates in a cooling mode. Typically the cooling device operates at its limited max position until the temperature drops below the unoccupied cooling setpoint for a period of time. The system then transitions to Satisfied. (Because Heat Pumps are staged devices, the cooling device operates in the control mode.)

  • Unocc Heating: The unit operates in a heating mode. Typically the heating device operates at its limited max position until the temperature rises above the unoccupied heating setpoint for a period of time. The system then transitions to Satisfied. (Because Heat Pumps are staged devices, the heating device operates in the control mode.)

  • Unocc Cntrl Not Req’d: The unit is not in an unoccupied mode or warmup or cooldown are active.

  • Satisfied: The temperature has returned within the limits defined by the unoccupied temperature setpoints.

  • Temperature Unreliable: The monitored temperature is unreliable.