Attributes (Unoccupied Sequencing [Common] v100) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18

The following table describes the attributes used by the Unoccupied Sequencing modules.

Table 1. Unoccupied Sequencing (Common) v100 Attributes

Name

Type 1

Description

Default Value

Differential

 

Amount Zone Temperature must exceed Unoccupied Setpoint to stop unoccupied control.

2 °F

Occupancy

 

Occupancy as determined by Occupancy Mode Determination.

Occupied

Set Name: Occ Effective

Off During Occupied

 

Selects the occupancy scheme.

False

State

V

Shows the current state of the hybrid activity.

Set Name: COM Unocc Status State

Unocc Cooling Setpoint

 

Contains the desired unoccupied cooling temperature setpoint.

28 °C, 82 °F

Unocc Heating Setpoint

 

Desired unoccupied heating temperature setpoint.

16 °C, 61 °F

UNOCC-SATTIME (Satisfied Timer Duration)

 

Contains the time that the Zone Temperature must be within the limits before switching to Satisfied.

30 Seconds

UNOCC-STATE (Unocc Status)

V, G

Contains the current unoccupied status.

Set Name: Unocc Status

WarmupCooldown

 

Indicates the current OST status.

 

Zone Control

 

Determines if zone control is used for unoccupied determination.

True

Zone Temperature

 

Current Zone Temperature.

22 °C, 72 °F

1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)