The following table describes the attributes used by the Unoccupied Sequencing (AHU) v100 modules:
|
Name |
Type 1 |
Description |
Default Value |
|---|---|---|---|
|
Application Mode |
Indicates the current Application Mode. |
Auto Set Name: AHU Effective App Mode |
|
|
Cascaded Zone Control |
Indicates whether the module is used to control a single zone using cascaded DA-T reset based on zone or return air is considered zone control. For AHU applications with constant discharge temperature control (or reset by OA-T), this value should be false. |
True |
|
|
UNOCC-DIFF (Differential) |
Amount Zone Temperature must exceed Unoccupied Setpoint to stop unoccupied control. |
2 °F |
|
|
Occupancy |
Indicates the current Occupancy mode as determined by Occupancy Mode Determination. |
Occupied Set Name: Occ Effective |
|
|
Off During Unoccupied |
Selects the unoccupancy scheme. |
False |
|
|
State |
V |
Indicates the current state of the hybrid activity. |
Set Name: COM Unocc Status State |
|
Unocc Cooling Setpoint |
Indicates the desired unoccupied cooling temperature setpoint. |
28 °C, 82 °F |
|
|
Unocc Heating Setpoint |
Indicates the desired unoccupied heating temperature setpoint. |
16 °C, 61 °F |
|
|
UNOCC-SATTIME (Satisfied Timer Duration) |
Indicates the time that the Zone Temperature must be within the limits before switching to Satisfied. |
30 Seconds |
|
|
UNOCC-STATE (Unocc Status) |
G, V |
Indicates the current Unoccupied Status. |
Set Name: Unocc Status |
|
WarmupCooldown |
Indicates the current OST status. |
Normal Set Name: OST Warmup Cooldown |
|
|
Zone Temperature |
Indicates the current Zone Temperature. |
22 °C, 72 °F |