Attributes (Damper Minimum Position Reset by CO2) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18

Table 1 describes the attributes used by the Damper Minimum Position Reset by CO2 modules.

Table 1. Damper Minimum Position Reset by CO2 Attributes

Name

Type 1

Description

Default Value

CO2

 

Represents the CO2 input.

800 ppm

MAD-MINPOS (Present Value)

G, V

Specifies the damper minimum position as determined by this module based on the CO2 value.

Display Units: %

Min Pos High Setpoint

 

Defines the maximum damper position when the CO2 input equals the CO2 Reset B value.

100.0%

Min Pos Low Setpoint

 

Defines the minimum damper position when the input equals the CO2 Reset A value.

0.0%

MOA-CO2RSTA (CO2 Reset A)

 

Specifies that when CO2 is less than or equal to this value, the Damper Minimum equals the Min Pos Low Setpoint.

800 ppm

MOA-CO2RSTB (CO2 Reset B)

 

Specifies that when CO2 is greater than or equal to this value, the Damper Minimum equals the Min Pos High Setpoint.

1000 ppm

1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)