Module Use in Applications (Status Alarm Determination) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18

The application System Selection trees use individual modules in this group using the names in Table 1.

Table 1. Status Alarm Determination Uses in Application System

Module Instance Name

Applications

2 Pipe Pump Status Alarm Determination

AHU Mixed Air Single Duct Applications

AHU 100% Outdoor Air Single Duct Applications

Cooling Pump Status Alarm Determination

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

CWPX Status Alarm Determination

(Where X Is 1-8)

Central Heating Applications

Exhaust Fan Status Alarm Determination

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

GEF Status Alarm Determination

(General Exhaust Fan)

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

AHU Rooftop Unit Applications

Heat Pump Applications

Heat Recovery Pump Status Alarm Determination

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

HR Energy Wheel Status Alarm Determination

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Min Outdoor Air Fan Status Alarm Determination

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

PCHWPX Status Alarm Determination

(Where X Is 1-8)

Central Cooling Applications

PHWPX Status Alarm Determination

(Where X Is 1-8)

Central Heating Applications

Preheat Pump Status Alarm Determination

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Reheat Pump Status Alarm Determination

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Relief Fan Status Alarm Determination

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

Return Fan Status Alarm Determination

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

SCHWPX Status Alarm Determination

(Where X Is 1-8)

Central Cooling Applications

SHWPX Status Alarm Determination

(Where X Is 1-8)

Central Heating Applications

TEF Status Alarm Determination

(Toilet Exhaust Fan)

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

AHU Rooftop Unit Applications

Heat Pump Applications

TwrFanX Status Alarm Determination

(Where X Is 1-8)

Central Cooling Applications

To see a module's connections and how modules interact with it, view the Connections table.