Module Use in Applications (MSC) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18

The application System Selection trees use the individual modules in this group using the names in the following table.

Table 1. MSC 01 through MSC 12 Uses in Application System Selection Trees

Module Instance Name

Applications

MSC 2 Position 2 Pipe

Fan Coil Application

Unit Ventilator Application

MSC 2 Position Box Heating

VAV Single Duct Applications

MSC 2 Position Cooling

Fan Coil Application

Unit Ventilator Application

MSC 2 Position Heating

Fan Coil Application

Unit Ventilator Application

MSC 2 Position Supplemental Heating

VAV Single Duct Applications

VAV Dual Duct Applications

MSC Staged Box Heating XX (Where XX Is 01-03)

VAV Single Duct Applications

MSC Staged Compressor X (Where X Is 1 or 2)

Heat Pump Application

MSC Staged Cooling XX (Where XX Is 01-08)

All Air Handling Unit Applications

Fan Coil Application

Unit Ventilator Application

MSC Staged Heating XX (Where XX Is 01- 03)

Fan Coil Application

Heat Pump Application

Unit Ventilator Application

MSC Staged Humidification XX (Where XX Is 01-04)

All Air Handling Unit Applications

MSC Staged Preheat XX (Where XX Is 01-08)

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

MSC Staged Reheat XX (Where XX Is 01-08)

All Air Handling Unit Applications

MSC Staged Supplemental Heating

VAV Single Duct Applications

VAV Dual Duct Applications

Sideloop MSC XX (Where XX Is 01-08)

Sideloop Applications

Zone X MSC 2 Position Heating (Where X Is 1-8)

AHU Multizone (Mixed Air Dual Duct) Applications

Zone X MSC Staged Heating XX (Where X Is 1-8 and XX Is 01-03)

AHU Multizone (Mixed Air Dual Duct) Applications

To see a module's connections and how modules interact with it, view the Connections table.