Heating Staged Outputs with DA-T Low Limit v51 - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18
Important: As of Release 5.1, the Heating Staged Outputs with DA-T Low Limit v51 module replaces the Heating Staged Outputs with DA-T Low Limit v50 module.

This module controls a discrete heating device within a zone control application. The module accepts an input mode, process variable, setpoint, low limit process variable, low limit setpoint, and configuration information. The module outputs the representative percent command, and a control status. The outputs are sent to an MSC module which provides the control for the actual binary outputs. This module also incorporates tracking the overridden value of the actual output object (AO, PAO). The module resets the PIDs to default tuning parameters if the Reset PID Tuning input is not Normal.

This module provides EWMA diagnostic values calculated by the PID. Controllers have the ability to collect data about their inputs, outputs, and internally calculated variables. Inside the controller, the EWMA minimizes memory requirements, reduces communication traffic, and provides an easy way to analyze collected data. See EWMA Diagnostics in the Commissioning a System section for more information.