Attributes (2 Pipe 2 Position Valve) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18

The following table describes the attributes used by the 2 Pipe 2 Position Valve modules.

Table 1. 2 Pipe 2 Position Valve Attributes

Name

Type

Description

Default Value

CLG-ABSEFFORT (Cooling Absolute EWMA Effort)

 

Provides an EWMA based on the absolute value of (Current Present Value - Last Present Value). The PID computes this value.

0.0

Display Units: %

CLG-ABSERROR (Cooling Absolute EWMA Error)

 

Provides an EWMA based on the absolute value of (Cooling Setpoint - Process Variable). The PID computes this value.

0.0

Display Units: °C, °F

CLG-ERROR (Cooling EWMA Error)

 

Provides an EWMA based on the difference of (Cooling Setpoint - Process Variable). The PID computes this value.

0.0

Display Units: °C, °F

CLG-EWMA (Cooling EWMA Present Value)

 

Provides an EWMA of the Present Value. The PID computes this value.

0.0

Display Units: %

CLG-O (Cooling Percent Cmd)

V

Controls the single actuator when SummerWinter is set to Summer.

Display Units: %

Control Band

V

Control band for the MSC.

Display Units: °C, °F

Cooling Control Status

V

Current saturation status of the controller when SummerWinter is set to Summer.

Overridden

Set Name: Control Status

Cooling Mode

 

Contains the cooling mode requested by State Selection.

Off

Set Name: COM Valve Out

Cooling Setpoint

 

Contains the desired cooling setpoint to which the process variable should be controlled when the cooling mode is set to Control.

23 °C, 74 °F

Eff Process Time Const

V

Effective process time constant used by the MSC.

Display Units: Seconds

Eff Process Variable

V

Contains the Process Variable used by the MSC.

Display Units: °C, °F

Failsoft Cooling Value

 

Value of the output when the cooling mode is set to Failsoft.

0.0%

Failsoft Heating Value

 

Value of the output when the heating mode is set to Failsoft.

0.0%

HC-MINOFF (Eff Minimum Off Time)

V

Minimum off time to be used by the MSC.

Display Units: Seconds

HC-MINON (Eff Minimum On Time)

V

Minimum on time used by the MSC.

Display Units: Seconds

HC-OUTSTATE (State)

G, V

Current operational state of the output controller.

Set Name: FC 2or4-Pipe Out State

Heating Control Status

V

Current saturation status of the controller when SummerWinter is set to Winter.

Overridden

Set Name: Control Status

Heating Mode

 

Contains the heating mode requested by State Selection.

Off

Set Name: COM Valve Out

Heating Setpoint

 

Contains the desired heating setpoint to which the process variable should be controlled when the heating mode is set to Control.

21 °C, 70 °F

HTG-ABSEFFORT (Heating Absolute EWMA Effort)

 

Provides an EWMA based on the absolute value of (Current Present Value - Last Present Value). The PID computes this value.

0.0

Display Units: %

HTG-ABSERROR (Heating Absolute EWMA Error)

 

Provides an EWMA based on the absolute value of (Heating Setpoint - Process Variable). The PID computes this value.

0.0

Display Units: °C, °F

HTG-ERROR (Heating EWMA Error)

 

Provides an EWMA based on the difference of (Heating Setpoint - Process Variable). The PID computes this value.

0.0

Display Units: °C, °F

HTG-EWMA (Heating EWMA Present Value)

 

Provides an EWMA of the Present Value. The PID computes this value.

0.0

Display Units: %

HTG-O (Heating Percent Cmd)

V

Controls the single actuator when SummerWinter is set to Winter.

Display Units: %

Limited Max Position

 

Specifies that when the cooling or heating mode are set to Limited Max, this is the value the Percent Cmd is set to.

100.0%

Output Overridden

 

Indicates when the actual output controlled by this output is overridden by a user.

False

Output Position

 

Provides the current Present Value of the output that this controller drives.

0%

Percent Cmd

V

Indicates the current capacity requested by either the Cooling Percent Cmd or the Heating Percent Cmd.

Display Units: %

PID Tuning Reset

 

Causes the PID objects to reset their tuning parameters to the default based on the appropriate Process ID.

Normal

Set Name: PID Tuning Reset

PMAC Period

V

Contains the period used by the PMAC algorithm portion of the MSC.

Display Units: Seconds

Process Units

 

Specifies the units for the PID. For this particular module, °C and °F are the only two valid values.

°C, °F

Set Name: Unit

Process Variable

 

Indicates the variable that is to be controlled. This input typically is connected to the Zone Temperature.

22 °C, 72 °F

SummerWinter

 

Specifies whether the supply is currently configured to deliver cooling (Summer) or heating (Winter).

WinterSet Name: Summer/Winter

1
1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)