Attributes (N2 VAV Box Mode Input) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18

The following table describes the attributes used by the N2 VAV Box Mode Input module.

Table 1. N2 VAV Box Mode Input Attributes
Name Type 1 Description Default Value
WaterFlush   This input forces the VAV Box Controller into a Water Flush mode of operation when it is True. False
VAV Box Mode Input  

The VAV Box Mode Command used by N2 based VMA14xx Series Controllers.

  • 0=Shutdown Closed
  • 1=Shutdown Open
  • 2=Warmup
  • 3=Water System Flush
  • 4=Low Limit
  • 5=Satisfied
  • 6=Cooling
  • 7=Heating
Shutdown Closed
System Mode V The System mode necessary to achieve the state desired based on the inputs.
  • 0=Cool Only
  • 1=Heat Only
  • 2=Fan Only
  • 3=Water Flush
  • 4=Purge
  • 5=Auto
Cool Only
Unit Enable V

The method to use to close the box when Shutdown Closed is required.

  • 0=Shutdown
  • 1=Enable
Shutdown
WarmupCooldown V

Indicates that a Warmup mode is requested when VAV Box Mode Input is Warmup.

  • 0=Normal
  • 1=Warmup
  • 2=Cooldown
  • 3=Coast
Normal
1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)