Attributes (N2 Terminal Unit Mode Input) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18

The following table describes the attributes used by this module.

Table 1. N2 Terminal Unit Mode Input Attributes
Attribute Type 1 Description Default Value
SDWN-S   Indicates the shutdown status. False
Shutdown Command   Provides the network indication that Shutdown is required. False
System Mode   Indicates the system mode necessary to achieve the state desired based on the inputs.
  • 0: Cool Only
  • 1: Heat Only
  • 2: Fan Only
  • 3: Water Flush
  • 4: Purge
  • 5: Auto
Cool Only
Unit Enable   Indicates the method used to shut down or enable the system.
  • 0: Shutdown
  • 1: Enable
Shutdown
Warmup Cooldown   Provides the network indication that Warmup is required. False
WarmupCooldown   Indicates that warmup mode is requested.
  • 0: Normal
  • 1: Warmup
  • 2: Cooldown
  • 3: Coast
Normal
Water Flush   Provides the network indication that a water flush is required. False
1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)