Attributes (N2 100OA or MA Unit Mode Input) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18

The following table describes the attributes used by this module.

Table 1. N2 100OA or MA Unit Mode Input Attributes
Name Type 1 Description Default Value
Warmup Command   This input provides the network indication that Warmup is required. False
Vent Command  

This input provides the network indication that Vent Mode is required.

False
Purge Command  

This input provides the network indication that Purge Mode is required.

False
Shutdown Command  

This input provides the network indication that Shutdown is required

False
Water Flush Input   This input provides the network indication that a Water Flush is required. False
Zone Temperature   This input is the current Zone Temperature. 0.0
Effective Cooling Setpoint   This input is the current cooling setpoint. 0.0
Effective Heating Setpoint   This input is the current heating setpoint. 0.0
Application Mode V This output is necessary to achieve the state desired based on the inputs.
  • 0=Cool Only
  • 1=Heat Only
  • 2=Fan Only
  • 3=Water Flush
  • 4=Purge
  • 5=Vent
  • 6=Auto
Cool Only
Unit Enable V This output is used to close the box when Shutdown Closed is required. Shutdown
WarmupCooldown V

This output indicates that a Warmup mode is requested.

Normal
1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)