Simple Central Plant Applications - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18

A Simple Plant allows a configuration of a cooling only, heating only, or both cooling and heating plants. The Simple Central Plant (SP) application provides mechanical and control logic selections that match standard Simple Plant configurations.

Simple Plant applications allows applications to control a single chiller and boiler with associated pumps configured in a 4-pipe or 2-pipe distribution. Simple Plant applications support simple cooling, heating, or heating and cooling plants, including water source heat pump plants.