Attributes (Unoccupied Sequencing [MZ] v100) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04

The following table describes the attributes used by the Unoccupied Sequencing (MZ) v100 modules:

Table 1. Unoccupied Sequencing (MZ) v100 Attributes

Name

Type 1

Description

Default Value

Application Mode

 

Current Application Mode.

Auto

Set Name: AHU Effective App Mode

Differential

 

Amount Zone Temperature must exceed Unoccupied Setpoint to stop unoccupied control.

2 °F

Occupancy

 

Current Occupancy Mode.

Occupied

Set Name: Occ Effective

Off During Unoccupied

 

Selects the unoccupancy scheme.

False

State

V

Current state of the Hybrid Activity.

Set Name: MZ Unocc Status State

Unocc Cooling Setpoint

 

Desired unoccupied cooling temperature setpoint.

28 °C, 82 °F

Unocc Heating Setpoint

 

Desired unoccupied heating temperature setpoint.

16 °C, 61 °F

UNOCC-SATTIME (Satisfied Timer Duration)

 

Time that the Zone Temperature must be within the limits before switching to Satisfied.

30 Seconds

UNOCC-STATE (Unocc Status)

G, V

Current Unoccupied Status.

Set Name: MZ Unocc Status

WarmupCooldown

 

Current OST status.

Normal

Set Name: OST Warmup Cooldown

Zone X Temperature

 

Current temperature of Zone X (where X is1-8).

22 °C, 72 °F

1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)