Primary States (Occupied Zone Sequencing [UV Cycle 3]) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04
  • Zone Damper: The sequencer is in this state when the Zone Temperature is less than the Heating Setpoint and Heating is saturated High.

  • Heating: The sequencer is in this state when the Zone Temperature is less than the Heating Setpoint.

  • Satisfied: The sequencer is in this state when Heating or Cooling are not needed.

  • Cooling: The sequencer is in this state when the Zone Temperature is greater than the Cooling Setpoint.

  • Zone Temperature Unreliable: The sequencer is in this state when the Zone Temperature is not reliable.