Binary Override Check 01, 04, and 08 - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04

The Binary Override Check module checks multiple signals to determine whether the outputs associated with them are overridden. This module is used within a Control Sequence.

The Binary Override Check module monitors the priority and the command of Binary Output objects. The Number of Input Attributes property sets the number of BO objects monitored by this module. When any input is overridden and the Setup value is OR, the output is set to True. When all inputs are overridden and the Setup value is AND, the output is set to True.

Based on the Number of Input Attributes property in the On state, the output indicates the estimated percentage command from a PID to achieve that state.