Module Use in Applications (Availability Determination) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1
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
The application System Selection trees use the individual modules in this group using the names in the following table.

Table 1. Availability Determination Uses in Application System Selection Trees

Module Instance Name

Applications

Cooling Availability Determination

All Air Handling Unit Applications

Heat Pump Applications

Unit Ventilator Applications

Heating Availability Determination

Heat Pump Applications

Unit Ventilator Applications

Preheat Availability Determination

AHU Mixed Air Single Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Reheat Availability Determination

All Air Handling Unit Applications

Zone Heating Availability Determination

AHU Multizone (Mixed Air Dual Duct) Applications

To see a module's connections and how modules interact with it, view the Connections table.