Attributes (Tower Sequencing-3 Speed) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04

The following table describes the attributes used by the Tower Sequencing-3 Speed modules:

Table 1. Tower Sequencing-3 Speed Attributes

Name

Type 1

Description

Default Value

Control Status

 

Indicates the status of the PID that controls the stages.

Normal

Set Name: Control Status

Device X Enable

(Where X Is 1-4)

 

Enables the stage to be a part of the control strategy.

False

Boolean

Device X Out

(Where X Is 1-12)

 

Commands the fan to run or not.

False

Boolean

Device X Runtime

(Where X Is 1-4)

 

Indicates the device’s current runtime value.

0

Minimum Off Time

 

Indicates the minimum time a stage is held off.

15

Display Units: Seconds

Minimum On Time

 

Indicates the minimum time a stage is held on.

15

Display Units: Seconds

Mode

 

Enables the staging process to run using an Off/On command.

Off

Set Name: Off/On

Output Overridden

 

Indicates when the actual output that is controlled by this output controller is overridden by a user.

False

Output Position

 

Provides the current Present Value of the output that this controller drives.

0.0

Display Units: %

PID Tuning Reset

 

Causes the PID objects to reset their tuning parameters to the default based on the appropriate Process ID.

Normal

Set Name: PID Tuning Reset

Process Units

 

Rotates the lead of the stages, when True, starting with the one that has the lowest runtime.

°F

Set Name: Unit

Process Variable

 

Determines whether Stage Up or Stage Down is required and is the variable that is compared to the setpoint.

100

Display Units: °F

Rotate Now

 

Indicates the target value of the process variable.

False

Boolean

Setpoint

 

Indicates the target value of the process variable.

95

Display Units: °F

1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)