Module Use in Applications (Setpoint Reset by OA) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04

The application System Selection trees use the individual modules in this group using the names in Table 1.

Table 1. Setpoint Reset by OA Uses in Application System Selection Trees

Module Instance Name

Applications

CD-T sp Reset by OA

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

DA-T sp Reset by OA

AHU Mixed Air Single Duct Applications

AHU 100% Outdoor Air Single Duct Applications

HD-T sp Reset by OA

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Heating Zone X SP Reset (Where X Is 1-8)

Central Heating Applications

RA-T sp Reset by OA

AHU Mixed Air Single Duct Applications

AHU 100% Outdoor Air Single Duct Applications

To see a module's connections and how modules interact with it, view the Connections table.