Module Use in Applications (Flow Differential Setpoint Calculation) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04

The application System Selection trees use the individual modules in this group using the names in Table 1.

Table 1. Flow Differential Setpoint Calculation Uses in Application System Selection Trees

Module Instance Name

Applications

Exhaust Differential Setpoint Calculation

All VAV Applications

Flow Differential Setpoint Determination

AHU Mixed Air Single Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

To see a module's connections and how modules interact with it, view the Connections table.