Module Use in Applications (Alarm AND) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1
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
The application System Selection trees use individual modules in this group using the names in the following table.

Table 1. Alarm AND Uses in Application System Selection Trees

Module Instance Name

Applications

2 Pipe Pump Dual Alarm

AHU 100% Outdoor Air Single Duct Applications

AHU Mixed Air Single Duct Applications

Cooling Pump Dual Alarm

All Air Handling Unit Applications

Preheat Pump Dual Alarm

All Air Handling Unit Applications

Reheat Pump Dual Alarm

All Air Handling Unit Applications

To see a module's connections and how modules interact with it, view the Connections table.