Module Use in Applications (Heating FBPD 2 Position Valve with Low Limit) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04

The application System Selection trees use the individual modules in this group using the names in the following table.

Table 1. Heating FBPD 2 Position Valve with Low Limit Uses in Application System Selection Trees

Module Instance Name

Applications

FBPD 2 Position Valve Preheat Control v50

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

To see a module's connections and how modules interact with it, view the Connections table.