The following table describes the attributes used by the Heating FBPD 2 Position Valve with DA-T Low Limit module.
|
Name |
Type 1 |
Description |
Default Value |
|---|---|---|---|
|
Control Status |
V |
Current status of the controller for FBP damper control. |
Set Name: Control Status |
|
Cooling Coil Location |
Location of the Cooling Coil (same path as Heating or Separate from Heating.) |
Same as Heating Set Name: Coil Location |
|
|
Damper Percent Cmd |
V |
Used to control the single actuator that is modulating the FBP Damper. |
Display Units: % |
|
Failsoft Value |
Specifies that when the mode is Failsoft, the damper percent cmd output is set to the Failsoft Value. |
0.0% |
|
|
HTG-ABSEFFORT (Heating Absolute EWMA Effort) |
Provides an EWMA based on the absolute value of (Current Present Value - Last Present Value). The PID computes this value. |
0.0 Display Units: % |
|
|
HTG-ABSERROR (Heating Absolute EWMA Error) |
Provides an EWMA based on the absolute value of (Heating Setpoint - Process Variable). The PID computes this value. |
0.0 Display Units: °C, °F |
|
|
HTG-ERROR (Heating EWMA Error) |
Provides an EWMA based on the difference of (Heating Setpoint - Process Variable). The PID computes this value. |
0.0 Display Units: °C, °F |
|
|
HTG-EWMA (Heating EWMA Present Value) |
Provides an EWMA of the Present Value. The PID computes this value. |
0.0 Display Units: % |
|
|
HTG-OUTSTATE (State) |
V, G |
Indicates the current operational mode of the output controller. |
Set Name: UV Face Bypass Out |
|
Limited Max Value |
Specifies that when the mode is Limited Max, this is the value for the damper percent cmd output. |
100.0% |
|
|
Low Limit Process Variable |
Specifies that when the mode is Control Limit, this is the variable that is to be controlled and must therefore respond to changes in the output. This value typically is connected to the DA Temperature. |
13 °C, 55 °F |
|
|
Low Limit Setpoint |
Desired setpoint for the low limit process variable to be controlled to when the mode is Control Limit. |
13 °C, 55 °F |
|
|
Mode |
Indicates the desired state of operation. |
Off Set Name: UV Face Bypass Out |
|
|
Output Overridden |
Indicates when the actual output controlled by this output is overridden by a user. |
False |
|
|
Output Position |
Provides the current Present Value of the output that this controller drives. |
0% |
|
|
PID Tuning Reset |
Causes the PID objects to reset their tuning parameters to the default based on the appropriate Process ID. |
Normal Set Name: PID Tuning Reset |
|
|
Process Units |
Specifies the units for the PID. For this particular module, °C and °F are the only two valid values. |
°C Set Name: Unit |
|
|
Process Variable |
Specifies that when the mode is Control, this is the variable that is controlled and must therefore respond to changes in the output. Typically connected to the Zone Temperature. |
22 °C, 72 °F |
|
|
Setpoint |
Desired setpoint for the process variable to be controlled to when the mode is Control. |
22 °C, 72 °F |
|
|
Valve OpenClose |
V |
Contains the output command to the two position valve. |
Set Name: Close/Open |