Heat Recovery Wheel with 2 Pos Bypass Dampers v50 - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04
Important: As of Release 5.0, the Heat Recovery Wheel with 2 Pos Bypass Dampers v50 module replaces the Heat Recovery Wheel with 2 Pos Bypass Dampers module.

The Heat Recovery Wheel with 2 Pos Bypass Dampers output module recovers energy from the exhaust air using an energy wheel with a two-position bypass damper. The module can be configured for DA-T, EA-T, or ZN-T control. This module accepts heat and cooling mode inputs, a suitability input, control temperature and setpoint inputs, limit temperature and setpoint inputs, and maximum speed and limited max speed inputs. It has an analog output and a binary output for controlling the energy wheel, and a second binary output to control the two-position bypass damper. This module also incorporates tracking the overridden value of the actual output object (AO, PAO). The module resets the PIDs to default tuning parameters if the Reset PID Tuning input is not Normal.