Cooling Staged Outputs v51 - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04
Important: As of Release 5.1, the Cooling Staged Outputs v51 module replaces the Cooling Staged Outputs v50 module.

This module is responsible for controlling a discrete Cooling device within a zone control application. The module accepts an input mode, a process variable, a setpoint, and configuration information. The module outputs the representative percent command and a control status. The outputs are sent to a MSC module which provides the control for the actual binary outputs. This module also incorporates tracking the overridden value of the actual output object (AO, PAO). The module resets the PIDs to default tuning parameters if the Reset PID Tuning input is not Normal.

This module provides EWMA diagnostic values calculated by the PID. Controllers have the ability to collect data about their inputs, outputs, and internally calculated variables. Inside the controller, the EWMA minimizes memory requirements, reduces communication traffic, and provides an easy way to analyze collected data. See EWMA Diagnostics in the Commissioning a System section for more information.