Primary States (Damper Control for UV Cycle 1, 2, or W) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04
  • Open: Sets the output for maximum outdoor air. The Percent Cmd is set to 100%.

  • Close: Sets the output for zero outdoor air. The Percent Cmd is set to 0%.

  • Min: Sets the output for minimum outdoor air. The Percent Cmd is set to Minimum OA Pos.

  • Hold: Keeps the outputs at their current position.

  • Control Econ: Adjusts the output to control the Process Variable. The Percent Cmd is adjusted between Minimum OA Pos and 100%.

  • Control Min: Adjusts the output to control the Process Variable. The Percent Cmd is adjusted between 0% and Minimum OA Pos.

  • Control Econ Limit: Adjusts the output to control the Low Limit Process Variable. The Percent Cmd is adjusted between Minimum OA Pos and 100%.

  • Control Min Limit: Adjusts the output to control the Low Limit Process Variable. The Percent Cmd is adjusted between 0% and Minimum OA Pos.