Attributes (Min OA Damper 2 Position) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04

The following table describes the attributes used by the Min OA Damper 2 Position modules.

Table 1. Min OA Damper 2 Position Attributes

Name

Type 1

Description

Default Value

Damper OpenClose

V

Contains the control signal for the Damper output. The enumeration set only has two values, Close and Open.

Close

Set Name: Close/Open

DAMPER-OUTSTATE or MOAD-OUTSTATE (State)

V, G

Represents the current module mode of operation.

Close

Set Name: Close/Open/Hold

Low Limit Delay

 

Defines the time the damper remains closed once the low limit process variable rises above the low limit setpoint minus the Low Limit Proportional Band.

180 Seconds

Low Limit Process Variable

 

Contains the low limit temperature process variable. This temperature is usually the mixed air temperature or the preheat air temperature.

7 °C, 45 °F

Low Limit Proportional Band

 

Specifies the amount below the Low Limit Setpoint that the Low Limit Process Variable is allowed to fall before the damper closes.

0 °C, 0 °F

Low Limit Setpoint

 

Upper threshold for the low limit process function.

7 °C, 45 °F

Mode

 

Desired mode of operation.

Close

Set Name: AHU Two Pos Damper

1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)