Primary States (Variable Speed CW with Low Limit v61) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04
  • Off: Sets the Percent Cmd to 0%.

  • Max: Sets the output for maximum. The Percent Cmd is set to 100%.

  • Control: Adjusts the output to control the Process Variable. If the Process Variable is reliable, the module controls the output to maintain the process variable at the Setpoint.

  • Hold: Outputs remain at the last value. When the Output Overridden input is True, the Output Position input passes to the Percent Cmd.

  • Limited Max: Percent Cmd output is commanded to Limited Max Value.