The following table describes the attributes used by this module.
| Name | Type 1 | Description | Default Value |
|---|---|---|---|
| Cooldown Command | When true, this input places the VAV Box Controller into a cooldown mode of operation. | False | |
| System Mode | Indicates the system mode necessary to achieve the state desired based on the inputs.
|
Cool Only | |
| Unit Enable | Indicates the method to use to close the box when Shutdown Closed is required.
|
Shutdown | |
| VAV Box Mode Input | Indicates the VAV Box Mode Command used by the N2 based VMA14xx Series Controllers.
|
Shutdown Closed | |
| Warmup Command | When true, this input places the VAV Box Controller into a warmup mode of operation. | False | |
| Warmup Cooldown | Indicates that a Warmup or Cooldown mode is required.
|
Normal | |
| Water Flush | When true, this input forces the VAV Box Controller into a Water Flush mode of operation. | False |
1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)