Attributes (N2 VAV SD Mode Input) - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04

The following table describes the attributes used by this module.

Table 1. N2 VAV SD Mode Input Attributes
Name Type 1 Description Default Value
Warmup Command   The network input that warmup mode is required. False
Shutdn Box Open Cmd   The VAV command to shut down and move the box to the fully open position. False
Shutdn Box Close Cmd   The VAV command to shut down and move the box to the fully closed position. False
Water Flush   When True, forces the VAV Box Controller into Water Flush mode. False
System Mode V The System mode necessary to achieve the state based on the inputs.
  • 0=Cool Only
  • 1=Heat Only
  • 2=Fan Only
  • 3=Water Flush
  • 4=Purge
  • 5=Auto
Cool Only
Shutdown Status V Indicates that one of the shutdown modes is active. False
Unit Enable V Closes the box when Shutdown Closed is required.
  • 0=Shutdown
  • 1=Enable
Shutdown
WarmupCooldown V Indicates a Warmup mode is requested.
  • 0=Normal
  • 1=Warmup
  • 2=Cooldown
  • 3=Coast
Normal
1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)