Attributes (N2 Occupancy Mode Input - ASC) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04

The following table describes the attributes used by the module.

Table 1. N2 Occupancy Mode Input ASC Attributes
Name Type 1 Description Default Value
Standby Command   The Standby Command from the N2 network. False
Occupancy Command   The Occupancy Command from the N2 network. False
Input   The amount of time in minutes that temporary occupancy is active. 60.0 minutes
Occ Schedule V The Occupancy Schedule using the standard application enum set.
  • 0=Occupied
  • 1=Unoccupied
  • 2=Standby
  • 3=Not Set
Occupied
Output V The amount of time in seconds that temporary occupancy is active. 0 seconds
1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)