Defining DIS1710 Display Authorization - Metasys - Johnson Controls - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04

Procedure

  1. Start the tool and open the controller application.
  2. Select the Display widget in the Features panel. The Display widget appears.
  3. Click Edit.
  4. Locate the DIS1710 Setup panel.
  5. In the Authorization area, configure access to the display as follows:
    • Select Disabled to disable password access to the display. The Password fields are disabled.
    • Select Local to enable password access. Enter a password in the Password field, and then enter it again in the Re-enter Password field.
      Note: Valid characters are uppercase letters A through Z and numbers 0 to 9. The password can range from 1 to 32 characters in length.
  6. Click Apply. The display configuration is saved. This change becomes effective after you transfer the application to the controller. See Transferring the Application of the Display Device.