CCT technical specifications - Metasys - LIT-1900386 - Software Application - Controller Configuration Tool - 16.0

Controller Configuration Tool (CCT) Catalog Page

Brand
Metasys
Product name
Controller Configuration Tool
Document type
Catalog Page
Document number
LIT-1900386
Version
16.0
Revision date
2023-09-06
Language
English
Table 1. CCT system requirements
Specification Description

Recommended computer

Intel® Core® 2 Duo E6700 or better. Minimum Intel Core 2 Duo E4300.

20 GB free hard disk available. Minimum 600 MB.

Recommended memory

Computer Platforms: 16 GB RAM.

Supported operating system (OS) and database software

Windows® 11 Pro and Windows® 11 Enterprise Editions (version 21H2, 22H2) (64-bit)

Supports Microsoft SQL Server® 2022 Express (64-bit) SQL Server® 2019 Express with CU18 (64-bit), SQL Server® 2017 Express with CU31 (64-bit)

Windows® 10 Pro and Windows 10 Enterprise Editions versions 21H2, 22H2 (64-bit).

Supports Microsoft SQL Server® 2022 Express, SQL Server® 2019 Express with CU18 (64-bit), or SQL Server® 2017 Express with CU31 (64-bit).

Note: The OS and software must both be 64-bit.

Supported full server platform operating systems and database software

Windows® Server® 2022 (64-bit)

Supports Microsoft SQL Server® 2022 (64-bit), or SQL Server® 2019 Express with CU18 (64-bit).

Windows® Server® 2019 (version 1809 or later) (64-bit)

Supports Microsoft SQL Server® 2022 (64-bit), SQL Server® 2019 with CU18 (64-bit), or SQL Server® 2017 with CU31 (64-bit).

Required web browser software for Metasys client computers

Microsoft® Edge® version 101 or later, Apple® Safari® 15.0 or later, and Google® Chrome™ version 101 or later. Other browsers, such as Mozilla® Firefox®, can also be used but are not fully supported.

Note: Web browser software is required if you want to view the Controller Tool Help (LIT-12011147) online. However, you can also access this help system as a PDF from the software.

Network communication for CCT client Computer

Ethernet network interface card 10/100/1000 Mbps (100 Mbps network or better recommended)

Software optionally installed during CCT installation

Microsoft .NET Framework version 4.7.2

SQL Server® 2022 (64-bit), Microsoft SQL Server® 2019 with CU18 (64-bit)

Optional connection devices (order separately)

The USB Dongle with ZigBee® Driver (ZFR-USBHA-0) includes a wireless connection through CCT for wireless commissioning of the wireless enabled equipment controllers. It is also used in the ZCT.

The Connected Workflow Wireless MS/TP Converter (CWCVT) is a communications converter that provides a temporary wireless connection between a laptop that runs Johnson Controls BAS Tools and BACnet MS/TP controllers wired to an MS/TP bus.

The Mobile Access Portal (MAP) Gateway (TL-MAP1810-0Px) at Release 4.2 and above includes BACnet routing functionality to allow the MAP Gateway to easily connect to the field controller and system tools through a WIFI connection to perform file transfers and commissioning function. For further information, refer to the Mobile Access Portal Gateway Product Bulletin (LIT-12011884).

The Portable BACnet/Internet Protocol to MS/TP Router (TL-BRTRP-0) routes information between BACnet/IP and MS/TP networks. For further information, refer to the Portable BACnet® .

IP to MS/TP Router (Part No. 24-10414-2) Adobe® Reader® software

Note: A PDF reader software is required for the Print function in CCT.

Optional hardware

Any network or local printer supported by the qualified Windows operating system

Optional software packages

Device Packages are sold separately.