Powering the Cisco IE 4010 switch - Metasys - LIT-12013055 - Gateway/Router - Cisco Switch - 12.0

Cisco IE 2000 and IE 4010 Ethernet Switches for Metasys Networks Installation Instructions and Troubleshooting Guide

Product
Network and Communications > Cisco Switches > Cisco Switch
Document number
LIT-12013055
Version
12.0
Revision date
2022-07-08
If you are loading a new configuration file, see Starting up the switch. If you are loading a known good configuration file, you can connect the Ethernet cables before or after you apply power to the switch.
Note: Do not connect Ethernet cables to the switch ports until you verify the sucessful upload of the correct configuration file from the SD card. If you use the IP Network Wizard to create the switch configuration file, you need to verify the configuration of the switch. Once the system (SYS) and one or both power (PSU) LEDs on the switch appear steady green indicating the switch startup is complete, connect a laptop to the local maintenance port of the switch specified in the IP Network Wizard Installation Sheet. Configure the laptop to obtain its IP address via Dynamic Host Configuration Protocol (DHCP). Verify that the laptop is assigned the laptop IP address corresponding to the switch as specified in the Installation Sheet.
To connect power to the switch, refer to the Power Supply Installation section in the Cisco IE 4010 Switch Hardware Installation Guide, available at https://www.cisco.com/c/en/us/td/docs/switches/lan/cisco_ie4010/hardware/installation/guide/ie4010_hig/higpower.html.

When startup is complete, the system (SYS) and one or both power (PSU) LEDs appear steady green. The system LED blinks during the power-on self-test. If the network is alive, the LED indicators for each Ethernet connection appear steady green or blinking green if there is an active device connected to the port.