Physical features of Cisco IE-4010-4S24P switch - Metasys - LIT-12013055 - Gateway/Router - Cisco Switch - 12.0

Cisco IE 2000 and IE 4010 Ethernet Switches for Metasys Networks Installation Instructions and Troubleshooting Guide

Product
Network and Communications > Cisco Switches > Cisco Switch
Document type
Troubleshooting Guide
Document number
LIT-12013055
Version
12.0
Revision date
2022-07-08
Figure 1. Physical features of Cisco IE-4010-4S24P switch
Table 1. Physical features of Cisco IE-4010-4S24P switch
Callout Name Description
1 LEDs Monitors switch activity and performance.
2 Express Setup button Use to start the express setup process, which is not described in this guide.
3 10/100/1000 Mbits/sec Power over Ethernet (PoE+) Ethernet Ports Dual-purpose ports, for use as uplink or network access ports, with PoE/PoE+ support for devices. Use Cat5e cable or newer.
4 Alarm port Four alarm inputs and one alarm output for integrating hardware alarms.
5 USB Mini-Type B console port Use to connect the switch to a terminal server. To use this port, download the Cisco Windows USB device driver on to the switch and the server. Use only the 5-pin USB mini-type B. Other type B connectors are not compatible with the switch. Use a small Phillip screwdriver to loosen the cover.
6 Power input terminal Screw terminals for the AC and DC power connections. The switch supports up to two power supplies.
7 SD Card Slot Allows you to replace a failed switch without reconfiguring the switch. Cisco recommends using a ruggedized 1GB Class 6 SD card. Use a small Phillip screwdriver to loosen the cover.
8 Display Mode button Use to choose the mode the port LEDs display.
9 100/1000 Mbits/sec SFP ports Connections for other devices and downlink interfaces. SFP modules have local connectors for fiber-optic connections or RJ-45 connectors.
10 RJ-45 serial console port Use to connect the switch to a terminal server. To use this port, download the vendor specific Windows USB device driver to match the USB-to-Serial converter that you use, and install it on your laptop. Requires a USB to RJ45 cable such as the Cisco RJ-45-to-DB-9 female cable connected to a DB-9 male-to-USB cable.