Cisco IE 2000 switch termination diagram - Metasys - LIT-12013055 - Gateway/Router - Cisco Switch - 12.0

Cisco IE 2000 and IE 4010 Ethernet Switches for Metasys Networks Installation Instructions and Troubleshooting Guide

Product
Network and Communications > Cisco Switches > Cisco Switch
Document number
LIT-12013055
Version
12.0
Revision date
2022-07-08
The diagram below is an example of the connections that may be used for a building automation system with one MRP ring and two Daisy Chains both supervised by one network engine .
Note: When using MRP ring configurations in the network, all engines must be at the same Metasys release.

The specific termination for a specific installation depends on the switch configuration. In the normal workflow it is summarized in an installation sheet.

Figure 1. Cisco IE 2000 switch example termination diagram (8-port model)

Label Example use
1 MRP ring 1, port 1
2 MRP ring 1, port 2
3 Daisy chain port
4 DC power input
5 Maintenance port
6 Standard location for serial number
7 SD card slot
8 Uplink port
9 Network engine port
10 Daisy chain port

The configured ports are set for autonegotiation for speed and duplex.

If a destination port is connected to another active device, then LEDs indicate the port status. For more information, see Table 1.