The following table lists documents related to Metasys system and BACnet® protocol.
|
For information on: |
See Document |
|---|---|
|
Installing the NxE55 |
NAE55/NIE55 Installation Instructions (Part No. 24-10051-43) |
|
Installing the NxE35 and NxE45 |
NAE35/NAE45 Installation Instructions (Part No. 24-10050-6) |
|
Installing the SNC |
SNC Network Engine Installation Instructions (Part No. 24-10143-01892) |
|
Installing the SNE |
SNE Network Engine Installation Instructions (Part No. 24-10143-01647) |
|
Installing the NCE |
NCE25 Installation Instructions (Part No. 24-10143-63) |
|
Overview of BACnet and MS/TP Field Bus Controllers |
Metasys System Field Equipment Controllers and Related Products Product Bulletin (LIT-12011042) |
|
Setting up Databases |
Metasys SCT Help (LIT-12011964) |
|
Configuring the NAE and NCE |
NAE Commissioning Guide (LIT-1201519) |
|
Understanding the Metasys System |
Metasys System Configuration Guide (LIT-12011832)
SNE Commissioning Guide (LIT-12013352) SNC Commissioning Guide (LIT-12013295) NAE85 Commissioning Guide (LIT-12011044) |
|
Using the Metasys System and Metasys System Supported Objects and Commands |
Metasys Site Management Portal Help (LIT-1201793) |
|
NAE Protocol Implementation Conformance Statement (PICS)/BACnet Interoperability Building Blocks (BIBBs) |
NAE/NCE Protocol Implementation Conformance Statement (LIT-1201532) |
|
SNE/SNC Protocol Implementation Conformance Statement (PICS) |
SNE/SNC Protocol Implementation Conformance Statement (LIT- 12013355 |
|
BACnet Information |
American National Standards Institute/American Society of Heating, Refrigerating, and Air-Conditioning Engineers (ANSI/ASHRAE) Standard 135-2019 at protocol revision 18 |
|
Supported Enumeration Sets When Using the Metasys System with a Third-Party BACnet Workstation or Controller |
Metasys System Enumeration Sets Technical Bulletin (LIT-12011361) |
|
Acronyms and Terms |
Metasys System Extended Architecture Glossary Technical Bulletin (LIT-1201612) |
|
Remote Field Bus |
MS/TP Communications Bus Technical Bulletin (LIT-12011034) |
|
Open Data Server |
ODS Commissioning Guide (LIT-12011944) |
|
Open Application Server |
Open Application Server (OAS) Commissioning Guide (LIT-12013243) |