Related documentation - Metasys - LIT-1201531 - System Integration - BACnet Controller Integration - 10.1

BACnet Controller Integration Technical Bulletin

Product
Controls > BACnet Controls > BACnet Controller Integration
Document type
Technical Bulletin
Document number
LIT-1201531
Version
10.1
Revision date
2021-10-08

The following table lists documents related to Metasys system and BACnet® protocol.

Table 1. Related documentation

For information on:

See Document

Installing the NxE55

NAE55/NIE55 Installation Instructions (Part No. 24-10051-43)

Installing the NxE35 and NxE45

NAE35/NAE45 Installation Instructions (Part No. 24-10050-6)

Installing the SNC

SNC Network Engine Installation Instructions (Part No. 24-10143-01892)

Installing the SNE

SNE Network Engine Installation Instructions (Part No. 24-10143-01647)

Installing the NCE

NCE25 Installation Instructions (Part No. 24-10143-63)

Overview of BACnet and MS/TP Field Bus Controllers

Metasys System Field Equipment Controllers and Related Products Product Bulletin (LIT-12011042)

Setting up Databases

Metasys SCT Help (LIT-12011964)

Configuring the NAE and NCE

NAE Commissioning Guide (LIT-1201519)

Understanding the Metasys System

Metasys System Configuration Guide (LIT-12011832)

SNE Commissioning Guide (LIT-12013352)

SNC Commissioning Guide (LIT-12013295)

NAE85 Commissioning Guide (LIT-12011044)

Using the Metasys System and Metasys System Supported Objects and Commands

Metasys Site Management Portal Help (LIT-1201793)

NAE Protocol Implementation Conformance Statement (PICS)/BACnet Interoperability Building Blocks (BIBBs)

NAE/NCE Protocol Implementation Conformance Statement (LIT-1201532)

SNE/SNC Protocol Implementation Conformance Statement (PICS)

SNE/SNC Protocol Implementation Conformance Statement (LIT- 12013355

BACnet Information

American National Standards Institute/American Society of Heating, Refrigerating, and Air-Conditioning Engineers (ANSI/ASHRAE) Standard 135-2019 at protocol revision 18

Supported Enumeration Sets When Using the Metasys System with a Third-Party BACnet Workstation or Controller

Metasys System Enumeration Sets Technical Bulletin (LIT-12011361)

Acronyms and Terms

Metasys System Extended Architecture Glossary Technical Bulletin (LIT-1201612)

Remote Field Bus

MS/TP Communications Bus Technical Bulletin (LIT-12011034)

Open Data Server

ODS Commissioning Guide (LIT-12011944)

Open Application Server

Open Application Server (OAS) Commissioning Guide (LIT-12013243)