Application and Data Server (ADS) and Extended Application and Data Server (ADX) Turnkey systems ship ready to connect to your building network. ADS and ADX Turnkey systems are specifically tested to support, and are pre-loaded with, a Microsoft® operating system, Microsoft SQL Server® database software, and the latest release of Metasys ADS or ADX software. To purchase a complete Turnkey system, order both the appropriate hardware and corresponding software licenses.
Important: You must specify the
computer name for your ADS or ADX Turnkey when you place your order. Custom,
factory-configured computer names provide significant time savings during Turnkey
installation and commissioning. If you want to assign a static IP address to your ADS or
ADX Turnkey, then also provide that IP address and the subnet mask with your
order.
For more information about the features and benefits of ADS and ADX software, refer to the Application and Data Server (ADS) and Extended Application and Data Server (ADX) Catalog Page (LIT-1900200) .