ADX Turnkey PowerEdge T550 technical specifications - Metasys - LIT-1901143 - M4-ADSTK-PC - M4-ADXTK-RCK - M4-ADXTK-TWR - ADS/ADX Turnkey - 13.0

Application and Data Server (ADS/ADX) Turnkey Computer Systems Catalog Page

Product
Building Automation Systems > Application Servers > ADS/ADX Turnkey
Document type
Catalog Page
Document number
LIT-1901143
Version
13.0
Revision date
2023-10-25
Product status
Active
Table 1. ADX Turnkey PowerEdge T550 hardware specifications
Processor

Intel® Xeon® Silver 4309Y 2.8G, 8C/16T, 10.4GT/s, 12M Cache, Turbo,HT (105W) DDR4-2666

Operating system

Microsoft Windows Server 2019

Memory

Four 8 GB RDIMM,3200 MT/s

Power supply

Dual, Hot Plug, Redundant Power Supply (1+1), 800W, Mixed Mode

USB ports

Two USB 2.0

Two USB 3.0

Ethernet ports

1GbE LOM

One dedicated iDRAC network port

Storage

Four 600GB Hard Drive SAS ISE 12Gbps 10k 512n 2.5in Hot-Plug

RAID 5

Dimensions

Tower: 18.07 in. x 7.87 in. x 26.79 in. (45.9 cm x 20.0 cm x 68.0 cm)

Rack: 5U

Peripheral devices Not included