ADX Turnkey PowerEdge R450 technical specifications - Metasys - LIT-1901143 - M4-ADXTK-TWR - M4-ADSTK-PC - M4-ADXTK-RCK - ADS/ADX Turnkey - 13.0

Application and Data Server (ADS/ADX) Turnkey Computer Systems Catalog Page

Product
Building Automation Systems > Application Servers > ADS/ADX Turnkey
Document type
Catalog Page
Document number
LIT-1901143
Version
13.0
Revision date
2023-11-21
Product status
archive
Table 1. ADX Turnkey PowerEdge R450 hardware specifications
Processor

2 x Intel® Xeon® Gold 5315Y 3.2G, 8C/16T, 11.2GT/s, 12M Cache, Turbo,HT (140W) DDR4-2933

Operating system

Microsoft Windows Server 2022

Memory

4 x 8 GB RDIMM, 3200 MT/s, single rank

Power supply

Dual, hot plug, redundant power supply (1+1), 800 W, Mixed Mode

USB ports

1 x front USB 2.0

2 x rear USB 3.0

1 x dedicated iDRAC direct USB

Ethernet ports

2 x Ethernet ports

1 x dedicated iDRAC network port

Storage

6 x 600GB Hard Drive SAS ISE 12Gbps 10k 512n 2.5in Hot-Plug

RAID 5

Dimensions Rack: 1U
Peripheral devices Not included