ADS Turnkey technical specifications - Metasys - LIT-1901143 - M4-ADSTK-PC - M4-ADXTK-RCK - M4-ADXTK-TWR - ADS/ADX Turnkey - 13.0

Application and Data Server (ADS/ADX) Turnkey Computer Systems Catalog Page

Product
Building Automation Systems > Application Servers > ADS/ADX Turnkey
Document type
Catalog Page
Document number
LIT-1901143
Version
13.0
Revision date
2023-10-25
Product status
Active
Table 1. ADS Turnkey hardware specifications
Processor

Intel® Core™ i7-12700 (12 Cores/25MB/20T/2.1GHz to 4.9GHz/65W)

Operating system

Microsoft Windows 10 Pro

Memory

16 GB (2 x 8 GB) DDR4 Memory

Power supply

300 W typical 90% Efficient PSU (80 PLUS Gold); ENERGY STAR 7.0/7.1 compliant, Active PFC

RS-232 serial ports 1
USB ports

4 x USB 2.0 (one with PowerShare)

2 x USB 3.2 Gen2 Port

1 x USB 3.2 Gen2x2 Type-C Port

3 x USB 3.2 Gen 1 ports

Ethernet ports Integrated Intel I219-LM Ethernet LAN 10/100/1000
Storage

M.2 2230 512GB PCIe NVMe Class 35 Solid State Drive

RAID 1

Dimensions 11.42 in. x 3.65 in. x 11.53 in. (29.0 cm x 9.27 cm x 29.2 cm)
Peripheral devices US English keyboard

Wired mouse