Background - Metasys - LIT-1901143 - M4-ADSTK-PC - M4-ADXTK-RCK - M4-ADXTK-TWR - ADS/ADX Turnkey - 12.0

Application and Data Server (ADS/ADX) Turnkey Computer Systems Catalog Page

Brand
Metasys
Product name
ADS/ADX Turnkey
Document type
Catalog Page
Document number
LIT-1901143
Version
12.0
Revision date
2022-05-03
Product status
Active
Language
English

Application and Data Server (ADS) and Extended Application and Data Server (ADX) Turnkey systems ship ready to connect to your building network. ADS and ADX Turnkey systems are specifically tested to support, and are pre-loaded with, a Microsoft® operating system, Microsoft SQL Server® database software, and the latest release of Metasys ADS or ADX software. To purchase a complete Turnkey system, order both the appropriate hardware and corresponding software licenses.

Important: You must specify the computer name for your ADS or ADX Turnkey when you place your order. Custom, factory-configured computer names provide significant time savings during Turnkey installation and commissioning. If you want to assign a static IP address to your ADS or ADX Turnkey, then also provide that IP address and the subnet mask with your order.

For more information about the features and benefits of ADS and ADX software, refer to the Application and Data Server (ADS) and Extended Application and Data Server (ADX) Catalog Page (LIT-1900200) .