ADX Turnkey PowerEdge T440 technical specifications - Metasys - LIT-1901143 - M4-ADSTK-PC - M4-ADXTK-RCK - M4-ADXTK-TWR - ADS/ADX Turnkey - 12.0

Application and Data Server (ADS/ADX) Turnkey Computer Systems Catalog Page

Brand
Metasys
Product name
ADS/ADX Turnkey
Document type
Catalog Page
Document number
LIT-1901143
Version
12.0
Revision date
2022-05-03
Product status
Active
Language
English
Table 1. ADX Turnkey PowerEdge T440 hardware specifications
Processor

Intel® Xeon® Silver 4215 2.5 GHz, HT, 9.6 GT/s, 11 MB cache, turbo, 85 W; 8 cores

Operating system

Microsoft Windows Server 2019

Memory

4 x 8 GB RDIMM, 2666 MT/s, single rank

Power supply

Dual, hot-plug, redundant power supply (1+1), 750 W

USB ports

5 x USB 2.0

4 x USB 3.0

1 x dedicated iDRAC direct USB

Ethernet ports

2 x 1GbE LOM

1 x Dedicated iDRAC network port

Storage

6 x 300 GB 15K RPM SAS 12 Gbps 512n 2.5 in. hot-plug hard drive

RAID 5

Dimensions

Tower: 17.37 in. x 8.58 in. x 22.58 in. (44.1 cm x 21.8 cm x 57.4 cm)

Rack: 5U

Peripheral devices Not included