ADX Turnkey PowerEdge R440 technical specifications - Metasys - LIT-1901143 - M4-ADSTK-PC - M4-ADXTK-RCK - M4-ADXTK-TWR - ADS/ADX Turnkey - 12.0

Application and Data Server (ADS/ADX) Turnkey Computer Systems Catalog Page

Product name
ADS/ADX Turnkey
Document type
Catalog Page
Document number
LIT-1901143
Version
12.0
Revision date
2022-05-03
Product status
Active
Table 1. ADX Turnkey PowerEdge R440 hardware specifications
Processor

2 x Intel® Xeon® Silver 4215 2.5 GHz, HT, 9.6 GT/s, 11 MB cache, turbo, 85 W; 16 cores in total

Operating system

Microsoft Windows Server 2019

Memory

4 x 8 GB RDIMM, 2666 MT/s, single rank

Power supply Dual, hot plug, redundant power supply (1+1), 550 W
USB ports

1 x front USB 2.0

2 x rear USB 3.0

1 x dedicated iDRAC direct USB

Ethernet ports

2 x 1 GbE LOM + (optional) LOM Riser 2 x 1 GbE or 2 x 10 GbE SFP+ or 2 x 10 GbE BaseT

1 x dedicated iDRAC network port

Storage

6 x 300 GB 15K RPM SAS 12 Gbps 512n 2.5 in. hot-plug hard drive

RAID 5

Dimensions Rack: 1U
Peripheral devices Not included