ADS Turnkey technical specifications - Metasys - LIT-1901143 - M4-ADSTK-PC - M4-ADXTK-RCK - M4-ADXTK-TWR - ADS/ADX Turnkey - 12.0

Application and Data Server (ADS/ADX) Turnkey Computer Systems Catalog Page

Brand
Metasys
Product name
ADS/ADX Turnkey
Document type
Catalog Page
Document number
LIT-1901143
Version
12.0
Revision date
2022-05-03
Product status
Active
Language
English
Table 1. ADS Turnkey hardware specifications
Processor

Intel® Core™ i7-8700, up to 4.6 GHz, HT, 8 GT/s, 12 MB cache, 65 W; 6 cores

Operating system

Microsoft Windows 10 IoT Enterprise

Memory

16 GB (2 x 8 GB) 2666 MHz DDR4 Memory

Power supply

300 W typical 90% Efficient PSU (80 PLUS Gold); ENERGY STAR 7.0/7.1 compliant, Active PFC

RS-232 serial ports 1
USB ports

1 x USB 3.1 Gen 2 Type-C

5 x USB 3.1 Gen 1 Type-A (one front, four rear)

4 x USB 2.0 Type-A (two front including one with PowerShare, two rear)

Ethernet ports Integrated Intel I219-LM Ethernet LAN 10/100/1000
Storage

2 x 2.5 in. 500 GB 7200 rpm SATA Hard Disk Drive

RAID 1

Dimensions 11.42 in. x 3.7 in. x 11.5 in. (29.0 cm x 9.26 cm x 29.2 cm)
Peripheral devices US English keyboard

Wired mouse