Site Management Portal UI - Metasys - LIT-1201525 - MS-ADS05U - MS-ADX10SQL - MS-ADX10U - MS-ADX25SQL - MS-ADX50SQL2 - MS-ADX50U - MS-ADXS25U - Server - ADS Server - ADX Server - 14.0

Application and Data Server (ADS) and Extended Application and Data Server (ADX) Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > ADS Server
Building Automation Systems > Application Servers > ADX Server
Document type
Product Bulletin
Document number
LIT-1201525
Version
14.0
Revision date
2024-12-09
Product status
Active

The Site Management Portal UI (SMP) is the former user interface. SMP provides high-resolution color graphics you can use to move through buildings, floors, and areas, while viewing building systems and control processes. Standard graphics provide a visual representation of the monitored systems and you can use to check status and recognize any unusual conditions quickly. Standard graphics may include animation such as rotating symbols to indicate the status of fans and pumps, and analog gauge and bar symbols to indicate the values of analog points. SMP is in its end of life phase and existing customers are highly encouraged to switch to the newer, easy to use Metasys UI. For more information about SMP, refer to the Metasys Site Management Portal Help (LIT-1201793) .

Note: SMP requires a license. The license is available to existing Metasys sites only.