For complete ordering information, refer to the Metasys System Software Purchase Options Product Bulletin (LIT-12011703).
| Base Product Code | Product Descriptions | New Software Product Code Number | Upgrade Software Product Code Number | Migration Software Product Code Number |
|---|---|---|---|---|
| MS-ADS05U |
Application and Data Server 1 |
MS-ADS05U-0 | MS-ADS05U-6 | MS-ADS05U-8 |
| MS-ADX10U |
Extended Application and Data Server |
MS-ADX10U-0 | MS-ADX10U-6 | MS-ADX10U-8 |
| MS-ADX10SQL |
Extended Application and Data Server Includes Microsoft SQL Server 2019 software with core license |
MS-ADX10SQL-0 | MS-ADX10SQL-6 | MS-ADX10SQL-8 |
| MS-ADX25U |
Extended Application and Data Server |
MS-ADX25U-0 | MS-ADX25U-6 | MS-ADX25U-8 |
| MS-ADX25SQL |
Extended Application and Data Server Includes Microsoft SQL Server 2019 software with core license |
MS-ADX25SQL-0 | MS-ADX25SQL-6 | MS-ADX25SQL-8 |
| MS-ADX50U |
Extended Application and Data Server |
MS-ADX50U-0 | MS-ADX50U-6 | MS-ADX50U-8 |
| MS-ADX50SQL2 |
Extended Application and Data Server For use on server with dual processors or 8 cores 2 Includes Microsoft SQL Server 2019 software with core license |
MS-ADX50SQL2-0 | MS-ADX50SQL2-6 | MS-ADX50SQL2-8 |
| MS-ADX50SQL |
Extended Application and Data Server For use on server with single processor or 4 cores Includes Microsoft SQL Server 2019 software with core license |
MS-ADX50SQL-0 | MS-ADX50SQL-6 | MS-ADS50SQL-8 |
| MS-ADX100U |
Extended Application and Data Server |
MS-ADX100U-0 | MS-ADX100U-6 | MS-ADX100U-8 |
| MS-ADX100SQL2 |
Extended Application and Data Server For use on server with dual processors or 8 cores2 Includes Microsoft SQL Server 2019 software with core license |
MS-ADX100SQL2-0 | MS-ADX100SQL2-6 | MS-ADX100SQL2-8 |
| Code number | Description |
|---|---|
|
M4-APIMOCMD-0 |
License enabling the Monitoring and Commanding API for a new site. |
|
M4-FAULT-0 |
License enabling Fault Detection feature for one Metasys server (ADS, ADS-Lite, ADX, or OAS series). |
|
M4-TRIAGE-0 |
License enabling Fault Triage feature for one Metasys server (ADS, ADS-Lite,
ADX, or OAS series).
Note: M4-FAULT-0 is also required as a
prerequisite.
|
|
M4-FIPS-0 |
License enabling Federal Information Processing Standard 140-2 (FIPS 140-2 Level 1 compliance) for one Metasys server (ADS, ADS-Lite, ADX, or OAS series), or for one software network engine (NAE85 or LCS85 series). |
| MS-SMP-6 | License enabling Site Management Portal.
Note:
This is a one-time purchase license only available to customers that upgrade Metasys from a release before 12.0. Existing customers who purchased MS-SMP-6 at an earlier release can continue to use that same license after upgrading to Release 14.0. MVE sites do not require a license to use SMP. |
| MS-MVE-0 | License enabling MVE and SMP UI. Note:
MVE sites must use Metasys Release
13.0.50.
|
| M4-BACNETSC-0 | License enabling BACnet Secure Connect. |
|
M4-SVR-DEV-10 M4-SVR-DEV-25 M4-SVR-DEV-100 M4-SVR-DEV-200 |
License packs enabling a direct connection of IP Devices to the ADS and ADX, with up to 800 IP Devices maximum. License packs are available for 10, 25, 100, or 200 devices. You can purchase as many license packs and in any variety that totals up to 800. You can activate the license packs with a commercial license. If a license pack exists for a product, you can find the details in the feature overview table when you click the Expand icon in front of the product. |