Features and Benefits - Metasys - LIT-1201525 - MS-ADS05U - MS-ADX10SQL - MS-ADX10U - MS-ADX25SQL - MS-ADX50SQL2 - MS-ADX50U - MS-ADXS25U - Server - ADS Server - ADX Server - 14.0

Application and Data Server (ADS) and Extended Application and Data Server (ADX) Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > ADS Server
Building Automation Systems > Application Servers > ADX Server
Document type
Product Bulletin
Document number
LIT-1201525
Version
14.0
Revision date
2024-12-09
Product status
Active
Table 1. Features and benefits
Feature Benefit
FIPS 140-2 compliant FIPS 140-2 is a U.S. government cyber security standard used to approve cryptographic modules and algorithms used for encryption.
Support of IT Standards and Internet Technologies You can install the Application and Data Server on the existing IT infrastructure within the building or enterprise and is compatible with industry-standard firewalls.
Secure user access Authenticates users and authorizes access privileges to protect system integrity, and is fully compatible with the Microsoft Active Directory® service.
Flexible system navigation and dynamic user graphics Compatibility with Metasys UI enables the customization of system presentation for different users to enhance information access and facilitate system operation.
Alarm and event management Routes event messages to building operators for rapid fault diagnosis and response. Creates an audit trail for later detailed analysis.
RESTful APIs The Metasys API provides easy access for you to pull raw data from the server into your own processing and analytic mechanisms, such as PowerBI® and Tableau®, and supports both historical data fetching and gathering information about the site and all of its child elements. Additionally, the Metasys Monitoring and Commanding API enables reading, writing, and commanding of one or more Metasys objects or properties to provide a secure and cost-effective way to bi-directionally integrate with third-party applications. From version 4 of the API, you can sign up for value changes on objects, which reduces the need for polling.
Long-term trend data storage Enables the analysis of building systems performance to identify opportunities for efficiency improvements and the development of predictive strategies.
BACnet Secure Connect It is a secure, encrypted datalink layer that is specifically designed to meet the requirements, policies and constraints of IP infrastructures.
Optional Metasys Advanced Reporting System Offers a separate login and UI for running and viewing reports and provides additional reporting beyond Advanced Search functionality.
Metasys for Validated Environments Metasys for Validated Environments (MVE) is an offering from Johnson Controls for facilities that require regulatory compliance for their environmental systems. Only the ADX supports MVE.
Note: MVE sites must use Metasys Release 13.0.50.
Institute of Electrical and Electronics Engineers (IEEE) 802.1X compliance 802.1X is an IEEE standard for Port-Based Network Access Control (PNAC) and provides protected authentication for secure network access. An IEEE 802.1X network has an authentication RADIUS server included. This server checks a user's credentials. IEEE 802.1X allows unique credentials or certificates to be used for each user, which eliminates the reliance on a single network password that can easily be stolen. From Metasys Release 14.0, the ADS and ADX are IEEE 802.1X compliant.
Internet Protocol version 6 (IPv6) support IPv6 is the most recent version of the Internet Protocol (IP). From Metasys Release 14.0, the SNE and SNC engines are able to concurrently use the IPv4 and IPv6 protocols. The capability to support both protocols facilitates the incremental migration of all devices on a site to IPv6.