Extended Application and Data Server (ADX) Split Configuration Guidelines - Metasys - LIT-1201525 - MS-ADX50SQL2 - MS-ADX25SQL - MS-ADXS25U - MS-ADS05U - MS-ADX10SQL - MS-ADX10U - MS-ADX50U - Server - ADS Server - ADX Server - 14.0

Application and Data Server (ADS) and Extended Application and Data Server (ADX) Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > ADS Server
Building Automation Systems > Application Servers > ADX Server
Document number
LIT-1201525
Version
14.0
Revision date
2024-12-09
Product status
Active
Table 1. ADX Split Configuration Guidelines

Product

Guideline

ADX Web/Application Server

Must be loaded on a Windows server-class operating system .

Note:
  • ADX software and all required ADX prerequisites reside on a web/application server. Users browse to the web/application server to see system data.

  • You may install Metasys Advanced Reporting System on this server.

ADX Database Server

Must be loaded on a Windows server-class operating system.

Note: SQL Server software resides on the ADX database server. The database server stores historical Metasys system data and serves as a historical data repository for the web/application server.

System Configuration Tool (SCT)

Must be loaded on a third server that is separate from the ADX web/application server and ADX database server.