Ordering information - Metasys - LIT-1201525 - MS-ADS05U - MS-ADX10SQL - MS-ADX10U - MS-ADX25SQL - MS-ADX50SQL2 - MS-ADX50U - MS-ADXS25U - Server - ADS Server - ADX Server - 13.0.50

Application and Data Server (ADS) and Extended Application and Data Server (ADX) Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > ADS Server
Building Automation Systems > Application Servers > ADX Server
Document type
Product Bulletin
Document number
LIT-1201525
Version
13.0.50
Revision date
2024-01-23
Product status
Active

For complete ordering information, refer to the Metasys System Software Purchase Options Product Bulletin (LIT-12011703).

Table 1. ADS/ADX Ordering Information for New or Upgrade Software
Base Product Code Product Descriptions New Software Product Code Number Upgrade Software Product Code Number Migration Software Product Code Number
MS-ADS05U

Application and Data Server 1

MS-ADS05U-0 MS-ADS05U-6 MS-ADS05U-8
MS-ADX10U

Extended Application and Data Server

MS-ADX10U-0 MS-ADX10U-6 MS-ADX10U-8
MS-ADX10SQL

Extended Application and Data Server

Includes Microsoft SQL Server 2022 software with core license

MS-ADX10SQL-0 MS-ADX10SQL-6 MS-ADX10SQL-8
MS-ADX25U

Extended Application and Data Server

MS-ADX25U-0 MS-ADX25U-6 MS-ADX25U-8
MS-ADX25SQL

Extended Application and Data Server

Includes Microsoft SQL Server 2022 software with core license

MS-ADX25SQL-0 MS-ADX25SQL-6 MS-ADX25SQL-8
MS-ADX50U

Extended Application and Data Server

MS-ADX50U-0 MS-ADX50U-6 MS-ADX50U-8
MS-ADX50SQL2

Extended Application and Data Server

For use on server with dual processors or 8 cores 2

Includes Microsoft SQL Server 2022 software with core license

MS-ADX50SQL2-0 MS-ADX50SQL2-6 MS-ADX50SQL2-8
MS-ADX50SQL

Extended Application and Data Server

For use on server with single processor or 4 cores

Includes Microsoft SQL Server 2022 software with core license

MS-ADX50SQL-0 MS-ADX50SQL-6 MS-ADS50SQL-8
MS-ADX100U

Extended Application and Data Server

MS-ADX100U-0 MS-ADX100U-6 MS-ADX100U-8
MS-ADX100SQL2

Extended Application and Data Server

For use on server with dual processors or 8 cores2

Includes Microsoft SQL Server 2022 software with core license

MS-ADX100SQL2-0 MS-ADX100SQL2-6 MS-ADX100SQL2-8
Table 2. Optional features add-on licenses
Code number Description

M4-APIMOCMD-0

License enabling the Monitoring and Commanding API for a new site.

M4-APIMOCMD-6 License enabling the upgrade of the Monitoring and Commanding API for existing sites.
Note: This is a required one-time purchase upgrade for existing customers who purchased M4-APIMOCMD-0 before release 12.0

M4-FAULT-0

License enabling Fault Detection feature for one Metasys server (ADS, ADS-Lite, ADX, or OAS series). 3

M4-TRIAGE-0

License enabling Fault Triage feature for one Metasys server (ADS, ADS-Lite, ADX, or OAS series).
Note: M4-FAULT-0 is also required as a prerequisite.

M4-ADFS-0

License enabling Active Directory Federation Services (ADFS) feature for one Metasys server (ADS, ADS-Lite, ADX or OAS series).

M4-FIPS-0

License enabling Federal Information Processing Standard 140-2 (FIPS 140-2 Level 1 compliance) for one Metasys server (ADS, ADS-Lite, ADX, or OAS series), or for one software network engine (NAE85 or LCS85 series).

MS-SMP-6 License enabling Site Management Portal.
Note: This is a one-time purchase license only available to customers upgrading Metasys from a release before 12.0. Existing customers who purchased MS-SMP-6 at Release 12.0 can continue to use that same license after upgrading to Release 13.0.
MS-MVE-0 License enabling MVE and SMP UI.
M4-BACNETSC-0 License enabling BACnet Secure Connect.
1 Computer platforms with 16 GB of RAM are recommended for the ADS.
2 Servers with dual processors or 8 cores are recommended for ADX 50 user and 100 user software.
3 The OAS must meet minimum RAM requirements.